Retired Products

 
The Ocean Alert MkIII is a maritime satellite tracking and monitoring solution from Honeywell Global Tracking that meets or exceeds all mandatory regulations for Ship Security Alert Systems (SSAS), and the Long Range Identification and Tracking (LRIT) standard.

Ocean Alert MKIII

The Ocean Alert MkIII is a maritime satellite tracking and monitoring solution from Honeywell Global Tracking that meets or exceeds all mandatory regulations for Ship Security Alert Systems (SSAS), and the Long Range Identification and Tracking (LRIT) standard.

The SAT-202 satellite terminal from Honeywell Global Tracking is a multi-purpose satellite terminal for tracking and monitoring high-value assets like vehicles, vessels, cargo and personnel.

SAT-202

The SAT-202 satellite terminal from Honeywell Global Tracking is a multi-purpose satellite terminal for tracking and monitoring high-value assets like vehicles, vessels, cargo and personnel.

The SAT-202-LRIT satellite terminal from Honeywell Global Tracking is designed to fully comply with the International Maritime Organization’s mandatory SOLAS V/19-1, Long Range Identification & Tracking (LRIT) Regulations. These UN regulations state that vessels over 300 gross tonnes venturing in international waters must send regular reports to their designated flag authority, identifying ship ID, ship position, as well as date and time of the ship position.

SAT-202-LRIT

The SAT-202-LRIT satellite terminal from Honeywell Global Tracking is designed to fully comply with the International Maritime Organization’s mandatory SOLAS V/19-1, Long Range Identification & Tracking (LRIT) Regulations. These UN regulations state that vessels over 300 gross tonnes venturing in international waters must send regular reports to their designated flag authority, identifying ship ID, ship position, as well as date and time of the ship position.

The battery-powered TAM-212L satellite terminal from Honeywell Global Tracking allows tracking and monitoring of fixed and mobile assets such as trailers, containers, tanks and railcars, even in the most remote and hostile places in the world.

TAM-212L

The battery-powered TAM-212L satellite terminal from Honeywell Global Tracking allows tracking and monitoring of fixed and mobile assets such as trailers, containers, tanks and railcars, even in the most remote and hostile places in the world.

Osprey Wings is an integrated, cost-effective satellite-based solution from Honeywell Global Tracking for tracking and communicating with pilots and small aircraft across the globe. The Osprey Wings is a true carry-on, carry-off device that can be installed in seconds using a windshield-mounted cradle. It fits in virtually all aircraft and requires no tools or regulatory approvals.

Osprey Wings

Osprey Wings is an integrated, cost-effective satellite-based solution from Honeywell Global Tracking for tracking and communicating with pilots and small aircraft across the globe. The Osprey Wings is a true carry-on, carry-off device that can be installed in seconds using a windshield-mounted cradle. It fits in virtually all aircraft and requires no tools or regulatory approvals.

The SAT-101 satellite terminal offers global tracking capabilities and includes an integrated 12-channel GPS receiver and eight general purpose input/output (I/O) connections. The SAT-101 has a separate antenna and an optional battery power supply.<br/><br/>
<font color=red>This product has been retired. Please contact your Honeywell Global Tracking sales team to discuss replacement products.</font>

SAT-101

The SAT-101 satellite terminal offers global tracking capabilities and includes an integrated 12-channel GPS receiver and eight general purpose input/output (I/O) connections. The SAT-101 has a separate antenna and an optional battery power supply.

This product has been retired. Please contact your Honeywell Global Tracking sales team to discuss replacement products.

This second-generation satellite terminal integrates the modem and antenna into a single small form factor unit. The cost-effective SAT-201 offers the same level of functionality and programmability as the SAT-101.<br/><br/>

<font color=red>This product has been retired. Please contact your Honeywell Global Tracking sales team to discuss replacement products.</font>

SAT-201

This second-generation satellite terminal integrates the modem and antenna into a single small form factor unit. The cost-effective SAT-201 offers the same level of functionality and programmability as the SAT-101.

This product has been retired. Please contact your Honeywell Global Tracking sales team to discuss replacement products.

The SAT-201K Personnel Tracker is a small and portable personal tracker that is designed to monitor and track personnel and other assets. It can be attached to vehicles via magnetic feet and fits comfortably in a backpack. The SAT-201K Personnel Tracker features two dedicated alarm and point-of-interest buttons.<br /><br />
<font color=red>This product has been retired. Please contact your Honeywell Global Tracking sales team to discuss replacement products.</font>

SAT-201K – Personnel Tracker

The SAT-201K Personnel Tracker is a small and portable personal tracker that is designed to monitor and track personnel and other assets. It can be attached to vehicles via magnetic feet and fits comfortably in a backpack. The SAT-201K Personnel Tracker features two dedicated alarm and point-of-interest buttons.

This product has been retired. Please contact your Honeywell Global Tracking sales team to discuss replacement products.

The TAM-110 is a battery-powered satellite terminal and a cost-effective solution for tracking-only applications. The integrated battery will provide up to 10 years of maintenance-free operation. The terminal also provides direct connections to the data interface within the SAT-201 modem.
<br /><br />

<font color=red>This product has been retired. Please contact your Honeywell Global Tracking sales team to discuss replacement products.</font>

TAM-110

The TAM-110 is a battery-powered satellite terminal and a cost-effective solution for tracking-only applications. The integrated battery will provide up to 10 years of maintenance-free operation. The terminal also provides direct connections to the data interface within the SAT-201 modem.

This product has been retired. Please contact your Honeywell Global Tracking sales team to discuss replacement products.

The TAM-120 is a battery-powered satellite terminal designed to operate with Rosemount or similar low-power transducers, and is ideal for tank-monitoring applications. The integrated battery will provide up to 10 years of maintenance-free operation.<br /><br />
<font color=red>This product has been retired. Please contact your Honeywell Global Tracking sales team to discuss replacement products.</font>

TAM-120

The TAM-120 is a battery-powered satellite terminal designed to operate with Rosemount or similar low-power transducers, and is ideal for tank-monitoring applications. The integrated battery will provide up to 10 years of maintenance-free operation.

This product has been retired. Please contact your Honeywell Global Tracking sales team to discuss replacement products.